13.4.15 ADC Data Ready Status Register Low(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK1024MP710 Product Families for ADC channel availability on package variants.

Legend: HSC = Hardware Settable/Clearable bit

Name: ADSTATL
Offset: 0xB30

Bit 15141312111098 
 AN[15:0]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 
Bit 76543210 
 AN[15:0]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 

Bits 15:0 – AN[15:0]RDY Data Ready Status for Corresponding Analog Inputs bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready