13.4.4 ADC Control Register 2 High

Legend: HSC = Hardware Settable/Clearable bit

Name: ADCON2H
Offset: 0xB06

Bit 15141312111098 
 REFRDYREFERR CVDCAP[2:0]SHRSAMC[9:8] 
Access HSC/RHSC/RR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 SHRSAMC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – REFRDY Band Gap and Reference Voltage Ready Flag bit

ValueDescription
1

Band gap is ready

0

Band gap is not ready

Bit 14 – REFERR Band Gap or Reference Voltage Error Flag bit

ValueDescription
1

Band gap was removed after the ADC module was enabled (ADON = 1)

0

No band gap error was detected

Bits 12:10 – CVDCAP[2:0] CVD Capacitor Setting bit

ValueDescription
111 2.5 pF * Value
. . .
000 0 pF

Bits 9:0 – SHRSAMC[9:0] Shared ADC Core Sample Time Selection bits

These bits specify the number of shared ADC Core Clock Periods (TADCORE) for the shared ADC core sample time (Sample Time = (SHRSAMC[9:0] + 2) * TADCORE).

ValueDescription
1111111111

1025 TADCORE

. . .
0000000001

3 TADCORE

0000000000

2 TADCORE