13.4.45 ADC Early Interrupt Enable Register High
| Name: | ADEIEH |
| Offset: | 0xBF2 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EIEN[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EIEN[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – EIEN[31:16] Early Interrupt Enable for Corresponding Analog Input bits
| Value | Description |
|---|---|
1 |
Early interrupt is enabled for the channel |
0 |
Early interrupt is disabled for the channel |