13.4.38 ADC Channel Trigger 7 Selection Register High
Name:
ADTRIG7H
Offset:
0xB9E
Bit
15
14
13
12
11
10
9
8
TRGSRC31[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TRGSRC30[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 12:8 – TRGSRC31[4:0] Trigger Source Selection for Corresponding Analog
Inputs bits
Value
Description
11111
ADTRG31 (PPS
input)
11110
PTG
11101
CLC2
11100
CLC1
11011
APWM4
Trigger 2
11010
APWM4
Trigger 1
11001
APWM3
Trigger 2
11000
APWM3
Trigger 1
10111
APWM2
Trigger 2
10110
APWM2
Trigger 1
10101
APWM1
Trigger 2
10100
APWM1
Trigger 1
10011
PWM8 Trigger
2
10010
PWM8 Trigger
1
10001
PWM7 Trigger
2
10000
PWM7 Trigger
1
01111
PWM6 Trigger
2
01110
PWM6 Trigger
1
01101
PWM5 Trigger
2
01100
PWM5 Trigger
1
01011
PWM4 Trigger
2
01010
PWM4 Trigger
1
01001
PWM3 Trigger
2
01000
PWM3 Trigger
1
00111
PWM2 Trigger
2
00110
PWM2 Trigger
1
00101
PWM1 Trigger
2
00100
PWM1 Trigger
1
00011
Reserved
00010
Level
software trigger
00001
Common
software trigger
00000
No trigger
is enabled
Bits 4:0 – TRGSRC30[4:0] Common Interrupt Enable for Corresponding Analog
Inputs bits
Value
Description
11111
ADTRG31 (PPS input)
11110
PTG
11101
CLC2
11100
CLC1
11011
APWM4 Trigger 2
11010
APWM4 Trigger 1
11001
APWM3 Trigger 2
11000
APWM3 Trigger 1
10111
APWM2 Trigger 2
10110
APWM2 Trigger 1
10101
APWM1 Trigger 2
10100
APWM1 Trigger 1
10011
PWM8 Trigger 2
10010
PWM8 Trigger 1
10001
PWM7 Trigger 2
10000
PWM7 Trigger 1
01111
PWM6 Trigger 2
01110
PWM6 Trigger 1
01101
PWM5 Trigger 2
01100
PWM5 Trigger 1
01011
PWM4 Trigger 2
01010
PWM4 Trigger 1
01001
PWM3 Trigger 2
01000
PWM3 Trigger 1
00111
PWM2 Trigger 2
00110
PWM2 Trigger 1
00101
PWM1 Trigger 2
00100
PWM1 Trigger 1
00011
Reserved
00010
Level software trigger
00001
Common software trigger
00000
No trigger is enabled
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.