7.7.75 Core Control Register

Note:
  1. The IPL3 bit is concatenated with the IPL[2:0] bits (SR[7:5]) to form the CPU Interrupt Priority Level.

Legend: C = Clearable bit

Name: CORCON
Offset: 0x44

Bit 15141312111098 
 VAR        
Access R/W 
Reset 0 
Bit 76543210 
     IPL3    
Access R/C 
Reset 0 

Bit 15 – VAR Variable Exception Processing Latency Control bit

ValueDescription
1

Variable exception processing is enabled

0

Fixed exception processing is enabled

Bit 3 – IPL3  CPU Interrupt Priority Level Status bit 3(1)

ValueDescription
1

CPU Interrupt Priority Level is greater than 7

0

CPU Interrupt Priority Level is 7 or less