7.7.1 Interrupt Request Flags Register 0

Name: IFS0
Offset: 0x800

Legend: Readable bit; W = Writable bit; Hardware Settable bit

Bit 15141312111098 
 INT1IFNVMIFECCSBEIFU1TXIFU1RXIFSPI1TXIFSPI1RXIFDMA1IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 CCT1IFCCP1IFCNFIFDMA0IFCNBIFCNAIFT1IFINT0IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 15 – INT1IF External Interrupt 1 bit

ValueDescription
1

Interrupt has occurred

0

Interrupt has not occurred

Bit 14 – NVMIF Nonvolatile Memory Write Complete Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – ECCSBEIF ECC Single-Bit Error Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – U1TXIF UART1 Transmitter Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – U1RXIF UART1 Receiver Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – SPI1TXIF SPI1 Transmit Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – SPI1RXIF SPI1 Receive Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – DMA1IF Direct Memory Access 1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 7 – CCT1IF Capture/Compare/Timer1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – CCP1IF Input Capture/Output Compare 1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – CNFIF CNFIF Change Notice Interrupt F bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – DMA0IF Direct Memory Access 0 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – CNBIF Change Notice Interrupt B bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – CNAIF Change Notice Interrupt A bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – T1IF Timer1 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – INT0IF External Interrupt 0 bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred