7.7.10 Interrupt Request Flags Register 9

Name: IFS9
Offset: 0x812

Legend: Readable bit; W = Writable bit; Hardware Settable bit

Bit 15141312111098 
     DMA7IFDMA6IFCCT8IFCCP8IF 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 
Bit 76543210 
 ADCAN26IFCCT7IFCCP7IF   ADCAN27IFI2C3BCIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 

Bit 11 – DMA7IF Direct Memory Access 7 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – DMA6IF Direct Memory Access 6 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – CCT8IF Capture/Compare/Timer8 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – CCP8IF Input Capture/Output Compare 8 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 7 – ADCAN26IF ADC AN26 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – CCT7IF Capture/Compare/Timer7 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – CCP7IF Input Capture/Output Compare 7 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – ADCAN27IF ADC AN27 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – I2C3BCIF I2C3 Bus Collision Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred