7.7.74 CPU STATUS Register

Note:
  1. The IPL[2:0] bits are concatenated with the IPL[3] bit (CORCON[3]) to form the CPU Interrupt Priority Level. The value in parentheses indicates the IPL, if IPL[3] = 1. User interrupts are disabled when IPL[3] = 1.
  2. The IPL[2:0] Status bits are read-only when the NSTDIS bit (INTCON1[15]) = 1.
Name: SR
Offset: 0x42

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IPL[2:0]      
Access R/WR/WR/W 
Reset 000 

Bits 7:5 – IPL[2:0]  CPU Interrupt Priority Level Status bits(1,2)

ValueDescription
111

CPU Interrupt Priority Level is 7 (15); user interrupts are disabled

110

CPU Interrupt Priority Level is 6 (14)

101

CPU Interrupt Priority Level is 5 (13)

100

CPU Interrupt Priority Level is 4 (12)

011

CPU Interrupt Priority Level is 3 (11)

010

CPU Interrupt Priority Level is 2 (10)

001

CPU Interrupt Priority Level is 1 (9)

000

CPU Interrupt Priority Level is 0 (8)