7.7.11 Interrupt Request Flags Register 10

Name: IFS10
Offset: 0x814

Legend: Readable bit; W = Writable bit; Hardware Settable bit

Bit 15141312111098 
 CLC3PIFPEVTFIFPEVTEIFPEVTDIFPEVTCIFPEVTBIFPEVTAIF  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – CLC3PIF CLC3 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – PEVTFIF PWM Event F Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – PEVTEIF PWM Event E Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – PEVTDIF PWM Event D Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – PEVTCIF PWM Event C Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – PEVTBIF PWM Event B Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – PEVTAIF PWM Event A Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred