40.6.46 Wake-on-LAN Register
| Name: | EMAC_WOL |
| Offset: | 0xC4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MTI | SA1 | ARP | MAG | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 19 – MTI Multicast Hash Event Enable
When set, multicast hash events causes the wol output to be asserted.
Bit 18 – SA1 Specific Address Register 1 Event Enable
When set, specific address 1 events causes the wol output to be asserted.
Bit 17 – ARP ARP Request Event Enable
When set, ARP request events causes the wol output to be asserted.
Bit 16 – MAG Magic Packet Event Enable
When set, magic packet events causes the wol output to be asserted.
Bits 15:0 – IP[15:0] ARP Request IP Address
Written to define the least significant 16 bits of the target IP address that is matched to generate a Wake-on-LAN event. A value of zero does not generate an event, even if this is matched by the received frame.