50.9.3 CAN Interrupt Disable Register

Name: CAN_IDR
Offset: 0x0008
Reset: –
Property: Write-only

Bit 3130292827262524 
    BERRFERRAERRSERRCERR 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
 TSTPTOVFWAKEUPSLEEPBOFFERRPWARNERRA 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 MB15MB14MB13MB12MB11MB10MB9MB8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 MB7MB6MB5MB4MB3MB2MB1MB0 
Access WWWWWWWW 
Reset –––––––– 

Bit 28 – BERR Bit Error Interrupt Disable

ValueDescription
0

No effect.

1

Disable Bit Error interrupt.

Bit 27 – FERR Form Error Interrupt Disable

ValueDescription
0

No effect.

1

Disable Form Error interrupt.

Bit 26 – AERR Acknowledgment Error Interrupt Disable

ValueDescription
0

No effect.

1

Disable Acknowledgment Error interrupt.

Bit 25 – SERR Stuffing Error Interrupt Disable

ValueDescription
0

No effect.

1

Disable Stuffing Error interrupt.

Bit 24 – CERR CRC Error Interrupt Disable

ValueDescription
0

No effect.

1

Disable CRC Error interrupt.

Bit 23 – TSTP TimeStamp Interrupt Disable

ValueDescription
0

No effect.

1

Disable TSTP interrupt.

Bit 22 – TOVF Timer Overflow Interrupt

ValueDescription
0

No effect.

1

Disable TOVF interrupt.

Bit 21 – WAKEUP Wakeup Interrupt Disable

ValueDescription
0

No effect.

1

Disable WAKEUP interrupt.

Bit 20 – SLEEP Sleep Interrupt Disable

ValueDescription
0

No effect.

1

Disable SLEEP interrupt.

Bit 19 – BOFF Bus Off Mode Interrupt Disable

ValueDescription
0

No effect.

1

Disable BOFF interrupt.

Bit 18 – ERRP Error Passive Mode Interrupt Disable

ValueDescription
0

No effect.

1

Disable ERRP interrupt.

Bit 17 – WARN Warning Limit Interrupt Disable

ValueDescription
0

No effect.

1

Disable WARN interrupt.

Bit 16 – ERRA Error Active Mode Interrupt Disable

ValueDescription
0

No effect.

1

Disable ERRA interrupt.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – MBx Mailbox x Interrupt Disable

ValueDescription
0

No effect.

1

Disable Mailbox x interrupt.