50.9.11 CAN Abort Command Register

This register initializes several abort requests at the same time.

Name: CAN_ACR
Offset: 0x0028
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MB15MB14MB13MB12MB11MB10MB9MB8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 MB7MB6MB5MB4MB3MB2MB1MB0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – MBx Abort Request for Mailbox x

The CAN_MCRx.MACR field can be set for each mailbox

Mailbox Object TypeDescription
ReceiveNo action
Receive with overwriteNo action
TransmitCancels transfer request if the message has not been transmitted to the CAN transceiver
ConsumerCancels the current transfer before the remote frame has been sent
ProducerCancels the current transfer. The next remote frame is not serviced