50.9.14 CAN Message Mode Register

This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.

Name: CAN_MMRx
Offset: 0x0200 + x*0x20 [x=0..7]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      MOT[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
     PRIOR[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 MTIMEMARK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MTIMEMARK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:24 – MOT[2:0] Mailbox Object Type

This field allows the user to define the type of the mailbox. All mailboxes are independently configurable. Five different types are possible for each mailbox.

ValueNameDescription
0 MB_DISABLED The mailbox is disabled. This prevents receiving or transmitting any messages with this mailbox.
1 MB_RX Reception mailbox. The mailbox is configured for reception. If a message is received while the mailbox data register is full, it is discarded.
2 MB_RX_OVERWRITE Reception mailbox with overwrite. The mailbox is configured for reception. If a message is received while the mailbox is full, it overwrites the previous message.
3 MB_TX Transmit mailbox. The mailbox is configured for transmission.
4 MB_CONSUMER Consumer mailbox. The mailbox is configured for reception but behaves like a transmit mailbox, i.e., it sends a remote frame and waits for an answer.
5 MB_PRODUCER Producer mailbox. The mailbox is configured for transmission but also behaves like a reception mailbox, i.e., it waits to receive a remote frame before sending its content.
6 – Reserved

Bits 19:16 – PRIOR[3:0] Mailbox Priority

This field has no effect in Receive and Receive with Overwrite modes. In these modes, the mailbox with the lowest number is serviced first.

When several mailboxes try to transmit a message at the same time, the mailbox with the highest priority is serviced first. If several mailboxes have the same priority, the mailbox with the lowest number is serviced first (i.e., MBx0 is serviced before MBx 15 if they have the same priority).

Bits 15:0 – MTIMEMARK[15:0] Mailbox Timemark

This field is active in Time-triggered mode. Transmit operations are allowed when the internal timer counter reaches the Mailbox Timemark. See Transmitting within a Time Window.

In Timestamp mode, MTIMEMARK is set to 0.