50.9.16 CAN Message ID Register
This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.
To prevent concurrent access with the internal CAN core, the application must disable the mailbox before writing to CAN_MIDx registers.
| Name: | CAN_MIDx |
| Offset: | 0x0208 + x*0x20 [x=0..7] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| MIDE | MIDvA[10:6] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MIDvA[5:0] | MIDvB[17:16] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MIDvB[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MIDvB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 29 – MIDE Identifier Version
This bit allows the user to define the version of messages processed by the mailbox. If set, mailbox is dealing with version 2.0 Part B messages; otherwise, mailbox is dealing with version 2.0 Part A messages.
Bits 28:18 – MIDvA[10:0] Identifier for Standard Frame mode
Bits 17:0 – MIDvB[17:0] Complementary bits for identifier in Extended Frame mode
If MIDE is cleared, MIDvB value is 0.