4.2.24.2 GPIO Direction
| Name: | DIR |
| Offset: | 0x2108 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIR[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 12:0 – DIR[12:0] GPIO direction
| Value | Description |
|---|---|
0 | Configure the GPIOn pin as an output |
1 | Configure the GPIOn pin as an input |