4.2.24.1 GPIO PinsName: PINOffset: 0x2100Reset: Loaded from NVMProperty: R/WBit 15141312111098 PIN[12:8] Access R/WR/WR/WR/WR/W Reset xxxxx Bit 76543210 PIN[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset xxxxxxxx Bits 12:0 – PIN[12:0] GPIO pin maskEnable/Disable the GPIOn pin.ValuesDescription0GPIOn is disabled1GPIOn is enabled
Bit 15141312111098 PIN[12:8] Access R/WR/WR/WR/WR/W Reset xxxxx Bit 76543210 PIN[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset xxxxxxxx
Bits 12:0 – PIN[12:0] GPIO pin maskEnable/Disable the GPIOn pin.ValuesDescription0GPIOn is disabled1GPIOn is enabled