29.6.10 Secure Region Unlock Bits

Name: SULCK
Offset: 0x20
Reset: x initially determined from NVM User Row after reset
Property: PAC Write-Protection, Write-Secure

Bit 15141312111098 
 SLKEY[7:0] 
Access W/-/WW/-/WW/-/WW/-/WW/-/WW/-/WW/-/WW/-/W 
Reset 00000000 
Bit 76543210 
      DSASBS 
Access RW/R/RWRW/R/RWRW/R/RW 
Reset xxx 

Bits 15:8 – SLKEY[7:0] Secure Unlock Key

When this bit group is written to the key value 0xA5, the write will be performed. If a value different from the key value is tried, the write will be discarded and INTFLAG.KEYE set.

Bit 2 – DS Secure Data Flash (DS region) Unlock Bit

Note: This bit is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.
ValueDescription
0 The Secure Data Flash region (DS region) is locked
1 The Secure Data Flash region (DS region) is not locked

Bit 1 – AS Secure Flash (AS region) Unlock Bit

Note: This bit is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.
ValueDescription
0 The Secure + NSC Flash (AS region) is locked
1 The Secure + NSC Flash (AS region) is not locked

Bit 0 – BS (Secure) Flash (BOOTPROT region) Unlock Bit

Note: For PIC32CM LE00 devices, the Secure Flash (BOOT region) corresponds to the Flash (BOOT region).
ValueDescription
0 The Secure + NSC Flash (BOOTPROT/BS region) is locked
1 The Secure + NSC Flash (BOOTPROT/BS region) is not locked