29.6.3 Control C

Important: For PIC32CM LS00/LS60 Non-Secure accesses, write accesses (W*) are allowed only if Non-Secure Write is set in the NONSEC register.
Name: CTRLC
Offset: 0x08
Reset: 0x01
Property: PAC Write-Protection, Write-Mix-Secure

Bit 76543210 
        MANW 
Access RW/RW*/RW 
Reset 1 

Bit 0 – MANW Manual Write

ValueDescription
0 Writing to the last word in the page buffer will initiate a write operation to the page addressed by the last write operation. This includes writes to FLASH, Data FLASH and NVM Configuration rows.
1 Write commands must be issued through the CTRLA.CMD register.