29.6 Register Summary

Refer to the Registers Description section for more details on register properties and access permissions.

Important: (PIC32CM LS00 only)

The peripheral register map is automatically duplicated in a Secure and Non-Secure alias:

  • The Non-Secure alias is at the peripheral base address
  • The Secure alias is located at the peripheral base address + 0x1000

Refer to Mix-Secure Peripherals for more information on register access rights.

OffsetNameBit Pos.76543210
0x00CTRLA15:8CMDEX[7:0]
7:0 CMD[6:0]

0x02

...

0x03

Reserved         
0x04CTRLB31:24        
23:16    ReservedCACHEDISREADMODE[1:0]
15:8    FWUP SLEEPPRM[1:0]
7:0 Reserved RWS[3:0]Reserved
0x08CTRLC7:0       MANW

0x09

Reserved         
0x0AEVCTRL7:0      AUTOWINVAUTOWEI

0x0B

Reserved         
0x0CINTENCLR7:0  NSCHKKEYENVMELOCKEPROGEDONE

0x0D

...

0x0F

Reserved         
0x10INTENSET7:0  NSCHKKEYENVMELOCKEPROGEDONE

0x11

...

0x13

Reserved         
0x14INTFLAG7:0  NSCHKKEYENVMELOCKEPROGEDONE

0x15

...

0x17

Reserved         
0x18STATUS15:8Reserved       
7:0   DALFUSE[1:0]READYLOADPRM

0x1A

...

0x1B

Reserved         
0x1CADDR31:24        
23:16ARRAY[1:0]      
15:8AOFFSET[15:8]
7:0AOFFSET[7:0]
0x20SULCK15:8SLKEY[7:0]
7:0     DSASBS
0x22NSULCK15:8NSLKEY[7:0]
7:0     DNSANS 
0x24PARAM31:24DFLASHP[11:4]
23:16DFLASHP[3:0] PSZ[2:0]
15:8FLASHP[15:8]
7:0FLASHP[7:0]

0x28

...

0x2F

Reserved         
0x30DSCC31:24  DSCKEY[29:24]
23:16DSCKEY[23:16]
15:8DSCKEY[15:8]
7:0DSCKEY[7:0]
0x34SECCTRL31:24KEY[7:0]
23:16        
15:8     TEROW[2:0]
7:0 DXNDALUNSCFGWENDSCENSILACC TAMPEEN
0x38SCFGB31:24        
23:16        
15:8        
7:0      BCWENBCREN
0x3CSCFGAD31:24        
23:16        
15:8        
7:0       URWEN
0x40NONSEC 31:24        
23:16        
15:8        
7:0       WRITE
0x44NSCHK 31:24        
23:16        
15:8        
7:0       WRITE