49.15 OSCULP32K Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| LP32K_1 | FOSC_LPRC32K | Output Frequency | — | 32.768 | — | kHz | TA = 25°C , AVDD = 3.3V |
| LP32K_3 | LPRC32K_ACC | Accuracy | -23 | — | 25 | % | AVDD = 3.3V |
| LP32K_9 | RC32K_Duty | Oscillator Duty Cycle | — | 50 | — | % | TA = 25°C , AVDD = 3.3V |