49.16 OSC16M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| RC16M_1 | FOSC_RC16M | Output Frequency | — | 4 | — | MHz | TA = 25°C , AVDD =
3.3V OSC16MCTRL.FSEL = 0x00 |
| RC16M_1A | 8 | TA = 25°C , AVDD =
3.3V OSC16MCTRL.FSEL = 0x01 | |||||
| RC16M_1B | 12 | TA = 25°C , AVDD =
3.3V OSC16MCTRL.FSEL = 0x10 | |||||
| RC16M_1C | 16 | TA = 25°C , AVDD =
3.3V OSC16MCTRL.FSEL = 0x11 | |||||
| RC16M_3 | RC16M_ACC | Accuracy | -7.5 | — | 7.5 | % |
AVDD = 3.3V FOSC_RM16M = 4 MHz |
| RC16M_3A | -5.6 | 5.6 |
AVDD = 3.3V FOSC_RM16M = 8 MHz | ||||
| RC16M_3B | -5.4 | 5.4 |
AVDD = 3.3V FOSC_RM16M = 12 MHz | ||||
| RC16M_3C | -5.6 | 5.6 |
AVDD = 3.3V FOSC_RM16M = 16 MHz | ||||
| RC16M_5 | RC16M_START | Start-up Time | — | 1.16 | — | µs |
AVDD = 3.3V FOSC_RM16M = 4 MHz |
| RC16M_5A | — | 1.29 | — |
AVDD = 3.3V FOSC_RM16M = 8 MHz | |||
| RC16M_5B | — | 1.34 | — |
AVDD = 3.3V FOSC_RM16M = 12 MHz | |||
| RC16M_5C | — | 1.39 | — |
AVDD = 3.3V FOSC_RM16M = 16 MHz | |||
| RC16M_7 | RC16M_Duty | OSC16M OSC Duty Cycle | — | 50 | — | % | TA = 25°C , AVDD = 3.3V |