49.31 TC Module Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TC_1 | TCINLOW | Capture TCx Input Low Time | 2/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_3 | TCINHIGH | Capture TCx Input High Time | 2/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_5 | TCINPERIOD | Capture Input Period | 4/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_7 | TCOUTLOW | Compare TCx Output Low Time | 3 x DI_27 | — | — | ns | VDD(min) |
| TC_9 | TCOUTHIGH | Compare TCx Output High Time | 3 x DI_25 | — | — | ns | VDD(min) |
| TC_11 | TCOUTPERIOD | Compare Output Period | TC_7 + TC_9 | — | — | ns | VDD(min) |
| TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | FCLK_37 | MHz | VDD(min), FCLK_37: Refer to Maximum Clock Frequencies Electrical Specifications |