49.14 XOSC32K Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC32_1 | FOSC_XOSC32 | XOSC32 Oscillator Crystal Frequency | — | 32.768 | — | kHz | XIN32, XOUT32 Secondary Osc |
| XOSC32_3 | CXIN32 | XOSC32 XIN32 parasitic pin capacitance | — | 4.2 | — | pF | — |
| XOSC32_5 | CXOUT32 | XOSC32 XOUT32 parasitic pin capacitance | — | 4.2 | — | pF | — |
| XOSC32_11 | CLOAD_X32 (3) | 32.768kz Crystal Load Capacitance | — | — | 9 | pF | XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 |
| XOSC32_13 | ESR_X32 | 32.768kz Crystal ESR | — | — | 70 | kΩ | XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 |
| XOSC32_15 | TOSC32 | TOSC32 = 1/FOSC_XOSC32 | — | 30.518 | — | µs | See parameter XOSC32_1 for FOSC_XOSC32 value |
| XOSC32_17 | XOSC32_ST (1) | XOSC32 Crystal Start-up Time | — | 10000 | Note (2) | TOSC32 | — |
| XOSC32_19 | FOSC_XCLK32 | Ext Clock Oscillator Input Freq (XIN32 pin) | — | 32.768 | — | kHz | ±100ppm
max XOSC32K.XTALEN=0 XOSC32K.ENABLE = 1 |
| XOSC32_21 | XCLK32_DC | Ext Clock Oscillator Duty Cycle | 40 | — | 60 | % | XOSC32K.XTALEN=0 XOSC32K.ENABLE = 1 |
| XOSC32_23 | XCLK32_FST | XIN32 Clock Fail Safe Time-out Period | — | 4 / (LP32K_1 / 2^(CFDCTRL.CFDPRESC) ) | — | ms | LP32K_1: Refer to OSCULP32K Electrical Specifications |
|
Note:
EQUATION 1: MFG CLOAD Spec = {( [CXIN32 + C1] * [CXOUT32 + C2] ) / [CXIN32 + C1 + C2 + CXOUT32] } + estimated oscillator PCB stray capacitance
EQUATION 2: (Simplified Equation 1) C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance)) EXAMPLE ONLY:
CXTAL_EFF = ((6.5 + 4.5)/2) = 5.5pF C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance)) C1 = C2 = (24 - 5.5 - (2 * 2.5)) C1 = C2 = (24 - 5.5 - 5) C1 = C2 = 13.5pF (Always rounded down) C1 = C2 = 13pF (i.e. for hypothetical example crystal external load capacitors) User C1=C2=13pF ≤ CLOAD_X32(max) spec | |||||||