49.11 Internal Voltage Reference Electrical Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| VR_1 | IREF | Internal Voltage
Reference ADC.REFCTRL.REFSEL = INTREF DAC.CTRLB.REFSEL = INTREF | 2.344 | 2.4 | 2.455 | V | AVDD=3.3V, TA=25°C SUPC VREF.SEL = 0x6 |
| VR_3 | 2.433 | 2.5 | 2.565 | AVDD=3.3V, TA=25°C SUPC VREF.SEL = 0x7 | |||
| VR_9 | ACIREF | Internal Voltage Reference Comparator
AC.COMPCTRLn.MUXNEG = BANDGAP | 1.086 | 1.1 | 1.122 | V | AVDD=3.3V, TA=25°C |
| VR_25 | TDRIFT | Internal Voltage Reference Temperature Drift | -0.012 | — | 0.030 | %/°C | AVDD=3.3V |
| VR_27 | VDRIFT | Internal Voltage Reference Voltage Drift | -0.856 | — | 0.856 | %/V | TA=25°C |
|
Note:
| |||||||