49.33 USB Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| USB_1 | VUSB | USB Transceiver Voltage | 3 | — | 3.6 | V | — |
| VBUS Supply | |||||||
| USB_3 | VBUS | High-power Port | 4.75 | — | 5.25 | V | 500 mA Load |
| USB_5 | Low-power Port | 4.4 | — | 5.25 | V | 100 mA Load | |
| USB_7 | VILUSB | Input Low Voltage for USB Buffer | — | — | 0.8 | V | — |
| USB_9 | VIHUSB | Input High Voltage for USB Buffer | 2 | — | — | V | — |
| USB_11 | VDIFS | Differential Input Sensitivity | 0.2 | — | — | V | The difference between D+ and D- must exceed this value while VCM is met |
| USB_13 | VCM | Differential Common Mode Range | 0.8 | — | 2.5 | V | VUSB = 3.0V-to-3.6V |
| USB_15 | ZOUT | Driver Output Impedance | 28 | — | 44 | Ω | — |
| USB_17 | VOLUSB | Voltage Output Low | — | — | 0.3 | V | 1.425 kΩ load connected to VUSB = 3.6V |
| USB_19 | VOHUSB | Voltage Output High | 2.8 | — | — | V | 14.25 kΩ load connected to ground w/VUSB = 3.0V |
| USB_23 | USBCLKS | USB Clock Source
(1) fGCLK_USB of 48 MHz ± 0.25% | — | 48 | — | MHz | fGCLK_USB = 48 MHz ± 0.25% |
| USB_25 | USBAHB | Min. AHB Clock for USB operations | 12 | — | — | MHz | — |
|
Note:
| |||||||
| USB Clock configuration | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||
|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Device mode operation | Host mode operation |
| USB_31 | USB_GCLK_SRC | DFLL48M Open loop | No | No |
| DFLL48M Close loop, Ref. internal OSC source | No | No | ||
| DFLL48M Close loop, Ref. external XOSC source | Yes | No | ||
| DFLL48M Close loop, Ref. SOF (USB recovery mode) | Yes (1) | N/A | ||
| FDPLL96M internal OSC | No | No | ||
| FDPLL96M external OSC (with FDPLL96M reference clock < 1MHz) | Yes | No | ||
| FDPLL96M external OSC (with FDPLL96M reference clock >1MHz) | Yes (2) | Yes | ||
|
Note:
| ||||