49.32 TCC Module Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 3 x DI_27 | — | — | ns | VDD(min) DI_27: Refer to |
| TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 3 x DI_25 | — | — | ns | VDD(min) DI_25: Refer to |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7 + TCC_9 | — | — | ns | VDD(min) |
| TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | VDD(min), FCLK_35: Refer to Maximum Clock Frequencies Electrical Specifications |
| TCC_15 | TCCFD | Fault Input to I/O Pin Change | — | — | 90.1 | ns | VDD(min) |