49.24 PTC Electrical Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| PTC_1 | CLOAD SC (1) | Self Capacitance Mode (PTC Channel XY0 - XY31) | — | — | 45 | pF | Maximum sensor
load capacitance | |
| PTC_3 | CLOAD MC (1) | Mutual Capacitance Mode (PTC Channel XY0 - XY31) | — | — | 31 | pF | ||
| PTC ANALOG GAIN SETTINGS (2) | ||||||||
| PTC_5 | PTCGAIN | Analog Gain Settings | Gain_1 | — | 1.0 | — | — | — |
| Gain_2 | — | 2.0 | — | |||||
| Gain_4 | — | 3.9 | — | |||||
| Gain_8 | — | 8.1 | — | |||||
|
Note:
| ||||||||