49.19 FDPLL96M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| FDPLL96M (Fractional Digital Phase Locked Loop) | |||||||
| FDPLL_1 | FDPLL_FIN | FDPLL96M Input Frequency Range | 32 | — | 2000 | kHz |
XOSC32 32.768 kHz PPM≤100. |
| FDPLL_3 | FDPLL_FOUT | FDPLL96M Output Clock Frequency | 32 | — | 48 | MHz |
XOSC32 32.768 kHz PPM≤100. Performance Level 0 |
| FDPLL_3A | 32 | — | 96 |
XOSC32 32.768 kHz PPM≤100. Performance Level 2 | |||
| FDPLL_5 | FDPLL_Jitter (1) | FDPLL96M Period Jitter Pk-to-Pk | — | — | 3.8 | % |
LDO Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT= 32MHz Performance Level 0 |
| FDPLL_5A | — | — | 4 |
LDO Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT= 32MHz Performance Level 2 | |||
| FDPLL_5B | — | — | 2.7 |
LDO Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=48MHz Performance Level 0 | |||
| FDPLL_5C | — | — | 2.6 |
LDO Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=48MHz Performance Level 2 | |||
| FDPLL_5D | — | — | 2 |
LDO Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=96MHz Performance Level 2 | |||
| FDPLL_5E | FDPLL_Jitter (1) | FDPLL96M Period Jitter Pk-to-Pk | — | — | 7.5 | % |
LDO Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT= 32MHz Performance Level 0 |
| FDPLL_5F | — | — | 6.5 |
LDO Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT= 32MHz Performance Level 2 | |||
| FDPLL_5G | — | — | 5.7 |
LDO Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=48MHz Performance Level 0 | |||
| FDPLL_5H | — | — | 2.9 |
LDO Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=48MHz Performance Level 2 | |||
| FDPLL_5I | — | — | 2.7 |
LDO Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=96MHz Performance Level 2 | |||
| FDPLL_5J | FDPLL_Jitter (1) | FDPLL96M Period Jitter Pk-to-Pk | — | — | 6.7 | % |
BUCK Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT= 32MHz Performance Level 0 |
| FDPLL_5K | — | — | 4.8 |
BUCK Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT= 32MHz Performance Level 2 | |||
| FDPLL_5L | — | — | 9.1 |
BUCK Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=48MHz Performance Level 0 | |||
| FDPLL_5M | — | — | 3.4 |
BUCK Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=48MHz Performance Level 2 | |||
| FDPLL_5N | — | — | 5.3 |
BUCK Mode, fEXTERNAL=32.768 kHz @ ≤100ppm, fOUT=96MHz Performance Level 2 | |||
| FDPLL_5O | FDPLL_Jitter (1) | FDPLL96M Period Jitter Pk-to-Pk | — | — | 10.5 | % |
BUCK Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT= 32MHz Performance Level 0 |
| FDPLL_5P | — | — | 6.7 |
BUCK Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT= 32MHz Performance Level 2 | |||
| FDPLL_5Q | — | — | 10.0 |
BUCK Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=48MHz Performance Level 0 | |||
| FDPLL_5R | — | — | 3.5 |
BUCK Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=48MHz Performance Level 2 | |||
| FDPLL_5S | — | — | 5.3 |
BUCK Mode, fEXTERNAL=2MHz @ ≤100ppm, fOUT=96MHz Performance Level 2 | |||
| FDPLL_11 | FDPLL_SRT (1) | FDPLL96M Start-Up / Lock Time | — | 1.2 | — | ms |
XOSC32 32.768 kHz PPM≤100. |
| FDPLL_11A | — | 23 | — |
XOSC 2MHz PPM≤100. | |||
|
Note:
| |||||||