49.18 DFLLULP Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DFLLULP (Closed Loop Only) | |||||||
| DFLL_31 | DFLLULP_CL_FIN | DFLLULP Closed loop Input Frequency Range | 32 | 32.768 | 33 | kHz | - |
| DFLL_33 | DFLLULP_CL_FOUT | DFLLULP Closed Loop Clock Frequency | 7.7 | 8 | 8.3 | MHz |
LDO Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 |
| DFLL_33A | 30.9 | 32 | 33.1 |
LDO Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
| DFLL_33B | 7.7 | 8 | 8.3 |
BUCK Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 | |||
| DFLL_33C | 30.8 | 32 | 33.2 |
BUCK Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
| DFLL_35 | DFLLULP_CL_Jitter | DFLLULP Period Jitter Pk-to-Pk | — | — | 5.5 | % |
LDO Mode, Performance Level 0 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm |
| DFLL_35A | — | — | 5.7 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
| DFLL_35B | — | — | 7.7 |
LDO Mode, Performance Level 0 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
| DFLL_35C | — | — | 6.8 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
| DFLL_37 | DFLLULP_CL_SRT | DFLLULP Closed Loop Mode Lock Time | — | — | 362 | µs |
Closed Loop mode, fEXTERNAL=32.768 kHz @ ≤100ppm Binary Search mode enabled |