49.8 Wake-Up Timings Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| WKUP_1 | WKUP_IDLE | Wake from IDLE mode | — | 1.5 | — | µs | Performance Level 0 and 2 |
| WKUP_3 | WKUP_STDBY | Wake from STANDBY Mode | — | 2.7 | — | PDSW Domain in Active Performance Level 0 | |
| WKUP_5 | — | 5.4 | — | PDSW Domain in Retention Performance Level 0 | |||
| WKUP_7 | — | 75 | — | PDSW Domain in Active Performance Level 2 | |||
| WKUP_9 | — | 76 | — | PDSW Domain in Retention Performance Level 2 | |||
| WKUP_10 | WKUP_OFF | Wake from OFF
Mode <=> Start-up Time from POR (VDD≥VDD(min)) | — | 4 | — | ms | PIC32CM LE |
| WKUP_11 | — | 5 | — | PIC32CM LS, BOOTOPT=0 | |||
| WKUP_12 | — | 1.7 | — | s | PIC32CM LS, BOOTOPT=1, BOOTPROT=0x200 | ||
| WKUP_13 | — | 3.4 | — | PIC32CM LS, BOOTOPT=1, BOOTPROT=0x400 | |||
| WKUP_14 | — | 6.8 | — | PIC32CM LS, BOOTOPT=1, BOOTPROT=0x7FF | |||
| WKUP_15 | — | 1.7 | — | PIC32CM LS, BOOTOPT=2, BOOTPROT=0x200 | |||
| WKUP_16 | — | 3.4 | — | PIC32CM LS, BOOTOPT=2, BOOTPROT=0x400 | |||
| WKUP_17 | — | 6.8 | — | PIC32CM LS, BOOTOPT=2, BOOTPROT=0x7FF | |||
| WKUP_18 | — | 1.7 | — | PIC32CM LS, BOOTOPT=3, BOOTPROT=0x200 | |||
| WKUP_19 | — | 3.4 | — | PIC32CM LS, BOOTOPT=3, BOOTPROT=0x400 | |||
| WKUP_20 | WKUP_OFF | Wake from OFF
Mode <=> Start-up Time from POR (VDD≥VDD(min)) | — | 6.8 | — | s | PIC32CM LS, BOOTOPT=3, BOOTPROT=0x7FF |
| WKUP_21 | — | 1.6 | — | PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x200 | |||
| WKUP_22 | — | 2.9 | — | PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x400 | |||
| WKUP_23 | — | 5.7 | — | PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x7FF | |||
| WKUP_24 | — | 1.6 | — | PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x200 | |||
| WKUP_25 | — | 2.9 | — | PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x400 | |||
| WKUP_26 | — | 5.7 | — | PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x7FF | |||
| WKUP_27 | — | 1.6 | — | PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x200 | |||
| WKUP_28 | — | 2.9 | — | PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x400 | |||
| WKUP_29 | — | 5.7 | — | PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x7FF | |||
|
Note:
| |||||||