49.13 XOSC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD =AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC_1 | FOSC_XOSC | XOSC Crystal Frequency | 0.4 | — | 32 | MHz | XOSCCTRL.XTALEN=1 XIN, XOUT Primary Osc |
| XOSC_1A | TOSC | TOSC = 1/FOSC_XOSC | 31.25 | — | 2500 | ns | — |
| XOSC_2 | XOSC_ST (1) | XOSC Crystal Start-up Time | — | 15600 | Note (2) | TOSC | CLOAD = 20pF |
| XOSC_3 | CXIN | XOSC XIN parasitic pin capacitance | — | 7 | — | pF | — |
| XOSC_5 | CXOUT | XOSC XOUT parasitic pin capacitance | — | 4.5 | — | pF | — |
| XOSC_11 | CLOAD (3) | XOSC Crystal
FOSC = 0.4 MHz | — | — | 100 | pF | XOSCCTRL.GAIN = 0x0 |
| XOSC_13 | XOSC Crystal FOSC = 2 MHz | — | — | 20 | XOSCCTRL.GAIN = 0x0 | ||
| XOSC_15 | XOSC Crystal
FOSC = 4 MHz | — | — | 20 | XOSCCTRL.GAIN = 0x1 | ||
| XOSC_17 | XOSC Crystal
FOSC = 8 MHz | — | — | 20 | XOSCCTRL.GAIN = 0x2 | ||
| XOSC_19 | XOSC Crystal
FOSC = 16 MHz | — | — | 20 | XOSCCTRL.GAIN = 0x3 | ||
| XOSC_20 | XOSC Crystal
FOSC = 32 MHz | — | — | 20 | XOSCCTRL.GAIN = 0x4 | ||
| XOSC_21 | ESR | XOSC Crystal
FOSC = 0.4 MHz | — | — | 5600 | Ω | XOSCCTRL.GAIN = 0x0 CLOAD= 20pF |
| XOSC_23 | XOSC Crystal
FOSC = 2 MHz | — | — | 330 | XOSCCTRL.GAIN = 0x0 CLOAD= 20pF | ||
| XOSC_25 | XOSC Crystal
FOSC = 4 MHz | — | — | 240 | XOSCCTRL.GAIN = 0x1 CLOAD= 20pF | ||
| XOSC_27 | XOSC Crystal
FOSC = 8 MHz | — | — | 105 | XOSCCTRL.GAIN = 0x2 CLOAD= 20pF | ||
| XOSC_29 | XOSC Crystal
FOSC = 16 MHz | — | — | 60 | XOSCCTRL.GAIN = 0x3 CLOAD= 20pF | ||
| XOSC_30 | XOSC Crystal
FOSC = 32 MHz | — | — | 55 | XOSCCTRL.GAIN = 0x4 CLOAD= 20pF | ||
| XOSC_35 | FOSC_XCLK | Ext Clock Oscillator Input Freq (XIN pin) | 0 | — | 24 | MHz | XOSCCTRL.XTALEN=0 |
| XOSC_37 | XCLK_DC | Ext Clock Oscillator (XIN) Duty Cycle | 40 | — | 60 | % | XOSCCTRL.XTALEN=0 |
| XOSC_39 | XCLK_FST | Primary XIN Clock Fail Safe Time-out Period | — | 4 / (RC16M_1C / 2^(CFDPRESC.CFDPRESC)) | — | µs | RC16M_1C: Refer to OSC16M Electrical Specifications |
|
Note:
EQUATION 1: MFG CLOAD Spec = {( [CXIN + C1] * [CXOUT + C2] ) / [CXIN + C1 + C2 + CXOUT] } + estimated oscillator PCB stray capacitance
EQUATION 2: (Simplified version of equation 1) C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance)) EXAMPLE ONLY:
CXTAL_EFF = ((6.5 + 4.5)/2) = 5.5pF C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance)) C1 = C2 = (24 - 5.5 - (2 * 2.5)) C1 = C2 = 13.5pF (Always rounded down) C1 = C2 = 13pF (i.e. for hypothetical example crystal external load capacitors) User C1=C2=13pF ≤ CLOAD(max) spec | |||||||