5.8.7.53 ISC Color Space Conversion YB OY Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CSC_YB_OY
Offset: 0x4BC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      YOFST[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 YOFST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     YBGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 YBGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – YOFST[10:0] Luminance Offset (11 bits signed 1:10:0)

Bits 11:0 – YBGAIN[11:0] Blue Gain for Luminance Component (12 bits signed 1:3:8)