5.8.7.12 ISC Interrupt Disable Register
The following
configuration values are valid for all listed bit names of this register: 0: No effect.
1: Disables the interrupt.
This register can only be written if WPITEN is cleared in
ISC_WPMR.
Name: | ISC_INTDIS |
Offset: | 0x2C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | GFOV | CCIRERR | HDTO | VDTO | DAOV | VFPOV | |
Access | | | W | W | W | W | W | W | |
Reset | | | – | – | – | – | – | – | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | RERR | | | | WERR | |
Access | | | | W | | | | W | |
Reset | | | | – | | | | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | HISCLR | HISDONE | | | LDONE | DDONE | |
Access | | | W | W | | | W | W | |
Reset | | | – | – | | | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | DIS | SWRST | | | HD | VD | |
Access | | | W | W | | | W | W | |
Reset | | | – | – | | | – | – | |
Bit 29 – GFOV FIFO Overflow
Interrupt Disable
Bit 28 – CCIRERR CCIR Decoder Error Interrupt Disable
Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Disable
Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Disable
Bit 25 – DAOV Data Overflow Interrupt Disable
Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Disable
Bit 20 – RERR Read Channel Error Interrupt Disable
Bit 16 – WERR Write Channel Error Interrupt Disable
Bit 13 – HISCLR Histogram Clear Interrupt Disable
Bit 12 – HISDONE Histogram Completed Interrupt Disable
Bit 9 – LDONE DMA List Done Interrupt Disable
Bit 8 – DDONE DMA Done Interrupt Disable
Bit 5 – DIS Disable Completed Interrupt Disable
Bit 4 – SWRST Software Reset Completed Interrupt Disable
Bit 1 – HD Horizontal Synchronization Detection Interrupt Disable
Bit 0 – VD Vertical Synchronization Detection Interrupt Disable