5.8.7.41 ISC VHXS Source Size Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_VHXS_SS
Offset: 0x39C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     YS[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 YS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     XS[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 XS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – YS[11:0] Source Image Vertical Size

The horizontal size of the source image is (YS+1) pixels.

Bits 11:0 – XS[11:0] Source Image Horizontal Size

The horizontal size of the source image is (XS+1) pixels.