5.8.7.20 ISC Defective Pixel Correction Status Register

Name: ISC_DPC_SR
Offset: 0x54
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 COUNTER[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 COUNTER[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNTER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – COUNTER[23:0] Defective Pixel Counter (cleared on read)

Shows the number of active pixel substitutions in the previous frame. It is updated on a frame-by-frame basis.