5.8.7.7 ISC Clock Enable Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_CLKEN
Offset: 0x18
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MCENICEN 
Access WW 
Reset  

Bit 1 – MCEN Camera Sensor Clock Domain Enable

ValueDescription
0 No effect.
1 Enables the camera sensor clock.

Bit 0 – ICEN ISP Clock Enable

ValueDescription
0 No effect.
1 Enables the ISP clock.