5.8.7.40 ISC VHXS Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_VHXS_CTRL
Offset: 0x398
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       HXSENVXSEN 
Access R/WR/W 
Reset 00 

Bit 1 – HXSEN Horizontal Scaler Enable

ValueDescription
0 Horizontal scaler is disabled.
1 Horizontal scaler is enabled.

Bit 0 – VXSEN Vertical Scaler Enable

ValueDescription
0 Vertical scaler is disabled.
1 Vertical scaler is enabled.