5.8.7.43 ISC VXS Scaling Factor Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_VXS_FACT
Offset: 0x3A4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VFACT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 VFACT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VFACT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – VFACT[23:0] Vertical Scaling Factor

The vertical scaling factor format is 0.4.20.