5.8.7.6 ISC Parallel Front End Configuration 2 Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_PFE_CFG2
Offset: 0x14
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ROWMAX[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ROWMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ROWMIN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ROWMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – ROWMAX[15:0] Row Maximum Limit

Vertical ending position of the cropping area.

Bits 15:0 – ROWMIN[15:0] Row Minimum Limit

Vertical starting position of the cropping area.