5.8.7.27 ISC Color Filter Array Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_CFA_CTRL
Offset: 0x70
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access R/W 
Reset 0 

Bit 0 – ENABLE Color Filter Array Interpolation Enable

ValueDescription
0

Color Filter Array Interpolation is disabled.

1

Color Filter Array Interpolation is enabled.