5.8.7.4 ISC Parallel Front End Configuration 0 Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_PFE_CFG0
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 REPBPS[2:0]CCIR_REP    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 SKIPCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
  MIPIROWENCOLENCCIR10_8NCCIR_CRCCCIR656GATED 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 CONTMODE[2:0]FPOLPPOLVPOLHPOL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – REP Up Multiply with Replication

ValueDescription
0

Unused bits are stuck at 0.

1

Unused bits are copied from MSB.

Bits 30:28 – BPS[2:0] Bits Per Sample

ValueNameDescription
0 TWELVE

12-bit input

1 ELEVEN

11-bit input

2 TEN

10-bit input

3 NINE

9-bit input

4 EIGHT

8-bit input

5 FORTY 40-bit input (used for MIPI formats up to forty bits per pixel)

Bit 27 – CCIR_REP CCIR Replication

ValueDescription
0

Unused bits are stuck at 0.

1

Unused bits are copied from MSB.

Bits 23:16 – SKIPCNT[7:0] Frame Skipping Counter

Bit 14 – MIPI MIPI Interface Connection

ValueDescription
0

Input data come from the physical parallel interface.

1

Input data come from the physical MIPI interface.

Bit 13 – ROWEN Row Cropping Enable

ValueDescription
0

Row Cropping is disabled.

1

Row Cropping is enabled.

Bit 12 – COLEN Column Cropping Enable

ValueDescription
0

Column Cropping is disabled.

1

Column Cropping is enabled.

Bit 11 – CCIR10_8N CCIR 10 bits or 8 bits

ValueDescription
0

8-bit mode.

1

10-bit mode.

Bit 10 – CCIR_CRC CCIR656 CRC Decoder

ValueDescription
0

Embedded CRC is discarded.

1

Embedded CRC is decoded.

Bit 9 – CCIR656 CCIR656 input mode

ValueDescription
0

HSYNC and VSYNC signals are used to synchronize the input stream.

1

Embedded synchronization is used.

Bit 8 – GATED Gated input clock

ValueDescription
0

The external pixel clock is free running.

1

The external pixel clock is gated.

Bit 7 – CONT Continuous Acquisition

ValueDescription
0

Single Shot mode.

1

Video mode.

Bits 6:4 – MODE[2:0] Parallel Front End Mode

ValueNameDescription
0 PROGRESSIVE

Video source is progressive.

1 DF_TOP

Video source is interlaced, two fields are captured starting with top field.

2 DF_BOTTOM

Video source is interlaced, two fields are captured starting with bottom field.

3 DF_IMMEDIATE

Video source is interlaced, two fields are captured immediately.

4 SF_TOP

Video source is interlaced, one field is captured starting with the top field.

5 SF_BOTTOM

Video source is interlaced, one field is captured starting with the bottom field.

6 SF_IMMEDIATE

Video source is interlaced, one field is captured starting immediately.

Bit 3 – FPOL Field Polarity

ValueDescription
0

Top field is sampled when F value is 0; Bottom field is sampled when F value is 1.

1

Top field is sampled when F value is 1; Bottom field is sampled when F value is 0.

Bit 2 – PPOL Pixel Clock Polarity

ValueDescription
0

The pixel stream is sampled on the rising edge of the pixel clock.

1

The pixel stream is sampled on the falling edge of the pixel clock.

Bit 1 – VPOL Vertical Synchronization Polarity

ValueDescription
0

VSYNC signal is active high, i.e. valid pixels are sampled when VSYNC is asserted.

1

VSYNC signal is active low, i.e. valid pixels are sampled when VSYNC is deasserted.

Bit 0 – HPOL Horizontal Synchronization Polarity

ValueDescription
0

HSYNC signal is active high, i.e. valid pixels are sampled when HSYNC is asserted.

1

HSYNC signal is active low, i.e. valid pixels are sampled when HSYNC is deasserted.