5.8.7.62 ISC Hue Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CBHS_HUE
Offset: 0x4E0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        HUE[8] 
Access R/W 
Reset 0 
Bit 76543210 
 HUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – HUE[8:0] Image Hue Value (unsigned 9 bits 0:9:0)

Programs the hue with angle in degree the range is [0:359] The hue control is implemented by mixing Cb and Cr data.