5.8.7.10 ISC Clock Configuration Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CLKCFG
Offset: 0x24
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 MCDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 23:16 – MCDIV[7:0] Camera Sensor Reference Clock Divider

f mc = f mcref MCDIV + 1