4.14.3.17 ISS Configuration Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.

Name: SFR_ISS_CFG
Offset: 0x240
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        MODE 
Access R/W 
Reset 0 

Bit 0 – MODE DSI/CSI Selection

ValueNameDescription
0 CSI CSI mode
1 DSI DSI mode