42.8.40 Character Mapping Index
| Name: | CMINDEX |
| Offset: | 0x84 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CINDEX[2:0] | |||||||||
| Access | RW | RW | RW | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SINDEX[5:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 10:8 – CINDEX[2:0] COM Line Index
These bits define COM line index of the character to be updated.
Bits 5:0 – SINDEX[5:0] SEG Line Index
These bits define SEG line index of the character to be updated.