42.8.5 Event Control
| Name: | EVCTRL |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FC2OEO | FC1OEO | FC0OEO | |||||||
| Access | RW | RW | RW | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – FC2OEO Frame Counter 2 Overflow Event Output Enable
This bit enables the Frame Counter 2 Overflow event.
| Value | Description |
|---|---|
| 0 | Frame Counter 2 Overflow event is disabled and no event is generated. |
| 1 | Frame Counter 2 Overflow event is enabled and will be generated when the frame counter overflows. |
Bit 1 – FC1OEO Frame Counter 1 Overflow Event Output Enable
This bit enables the Frame Counter 1 Overflow event.
| Value | Description |
|---|---|
| 0 | Frame Counter 1 Overflow event is disabled and no event is generated. |
| 1 | Frame Counter 1 Overflow event is enabled and will be generated when the frame counter overflows. |
Bit 0 – FC0OEO Frame Counter 0 Overflow Event Output Enable
This bit enables the Frame Counter 0 Overflow event.
| Value | Description |
|---|---|
| 0 | Frame Counter 0 Overflow event is disabled and no event is generated. |
| 1 | Frame Counter 0 Overflow event is enabled and will be generated when the frame counter overflows. |