42.8.8 Interrupt Flag
| Name: | INTFLAG |
| Offset: | 0x0F |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRST | VLCDST | VLCDRT | FC2O | FC1O | FC0O | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – PRST Pump Run Status Toggle
The status of the pump inside the LCD power macro is changed. Either pump start to run or stop.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Pump Run Status Toggle flag.
Bit 4 – VLCDST VLCD Status Toggle
The status of VLCD is changed, which indicates that the relation of target VLCD and VDD33 has changed.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VLCD Status Toggle flag.
Bit 3 – VLCDRT VLCD Ready Toggle
The status of the VLCD Ready is changed.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VLCD Ready Toggle flag.
Bit 2 – FC2O Frame Counter 2 Overflow
This flag is set when the frame counter 2 overflows and will generate an interrupt request if the Frame Counter 2 Overflow Enable bit in Interrupt Enable Set register (INTENSET.FC2O) is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Frame Counter 2 Overflow interrupt flag.
Bit 1 – FC1O Frame Counter 1 Overflow
This flag is set when the frame counter 1 overflows and will generate an interrupt request if the Frame Counter 1 Overflow Enable bit in Interrupt Enable Set register (INTENSET.FC1O) is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Frame Counter 1 Overflow interrupt flag.
Bit 0 – FC0O Frame Counter 0 Overflow
This flag is set when the frame counter 0 overflows, and will generate an interrupt request if the Frame Counter 0 Overflow Enable bit in Interrupt Enable Set register (INTENSET.FC0O) is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Frame Counter 0 Overflow interrupt flag.