42.8.35 Character Mapping Configuration
| Name: | CMCFG |
| Offset: | 0x70 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEC | NSEG[2:0] | ||||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 3 – DEC Decrement SEG Line Index
Bits 2:0 – NSEG[2:0] Number of SEG lines
These bits define the number of SEG line per digit.
NSEG = number of SEG line - 1.