42.8.12 Frame Counter 1
| Name: | FC1 |
| Offset: | 0x19 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PB | OVF[4:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – PB Prescaler Bypass
This bit enables the bypass of the frame counter 1 prescaler.
0: Prescaler is not bypassed.
1: Prescaler is bypassed.
Bits 4:0 – OVF[4:0] Frame Counter Overflow Value
These bits define the overflow value.
The number of frame before overflow is ((OVF+1)*8) when PB=0 else (OVF+1).