42.8.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x03D80000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RRF[2:0] | |||||||||
| Access | RW | RW | RW | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DMFCS[1:0] | PRF[1:0] | XVLCD | BIAS[1:0] | ||||||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CKDIV[2:0] | PRESC[1:0] | ||||||||
| Access | RW | RW | RW | RW | RW | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | WMOD | DUTY[2:0] | ENABLE | SWRST | |||||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 26:24 – RRF[2:0] Reference Refresh Frequency
These bits define the bias reference refresh frequency
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | RR2000 | 2kHz |
| 1 | RR1000 | 1kHz |
| 2 | RR500 | 500Hz |
| 3 | RR250 | 250Hz |
| 4 | RR125 | 125Hz |
| 5 | RR62 | 62.5Hz |
Bits 23:22 – DMFCS[1:0] Display Memory Update Frame Counter Selection
These bits select the frame counter to use to update display memory.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | FC0 | Frame Counter 0 |
| 1 | FC1 | Frame Counter 1 |
| 2 | FC2 | Frame Counter 2 |
| 3 | NFC | Frame Counter event to DMU is forced to 0 |
Bits 21:20 – PRF[1:0] Power Refresh Frequency
These bits define the charge pump refresh frequency
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | PR2000 | 2kHz |
| 1 | PR1000 | 1kHz |
| 2 | PR500 | 500Hz |
| 3 | PR250 | 250Hz |
Bit 19 – XVLCD External VLCD
This bit configures how VLCD is generated.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | Internal VLCD generation. |
| 1 | External VLCD generation. |
Bits 17:16 – BIAS[1:0] Bias Setting
These bits configure the bias setting.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | STATIC | Static |
| 1 | HALF | 1/2 bias |
| 2 | THIRD | 1/3 bias |
| 3 | FOURTH | 1/4 bias |
Bits 14:12 – CKDIV[2:0] Clock Divider
These bits configure the clock divider, refer to LCD Frame Frequency.
Clock division value after prescaler DIV = CKDIV + 1.
These bits are not synchronized.
Bits 9:8 – PRESC[1:0] Clock Prescaler
These bits configure the clock prescaler, refer to LCD Frame Frequency.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | PRESC16 | 16 |
| 1 | PRESC32 | 32 |
| 2 | PRESC64 | 64 |
| 3 | PRESC128 | 128 |
Bit 6 – RUNSTDBY Run in Standby
This bit controls the behavior of SLCD during standby sleep mode.
0: SLCD stops driving LCD panel.
1: SLCD continues to operate during standby sleep mode.
Bit 5 – WMOD Waveform Mode
This bit configures the waveform mode.
This bit is not synchronized.
| Value | Name | Description |
|---|---|---|
| 0 | LP | Low Power Waveform Mode (type B, frame-inversion) |
| 1 | STD | Standard Waveform Mode (type A, bit-inversion). |
Bits 4:2 – DUTY[2:0] Duty Ratio
These bits configure the duty ratio NB_COM for the LCD frame rate.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | STATIC | NB_COM=1 |
| 0x1 | HALF | NB_COM=2 |
| 0x2 | THIRD | NB_COM=3 |
| 0x3 | FOURTH | NB_COM=4 |
| 0x4 | SIXTH | NB_COM=6 |
| 0x5 | EIGHT | NB_COM=8 |
Bit 1 – ENABLE Enable
Due to synchronization, there is delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRLA.ENABLE will read back immediately, and the Enable Synchronization Busy bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE will be cleared when the operation is complete.
| Value | Description |
|---|---|
| 0 | The peripheral is disabled. |
| 1 | The peripheral is enabled. |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the SLCD, except display/shadow memory to their initial state, and the SLCD will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence; all other writes in the same write-operation will be discarded.
Due to synchronization, there is delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the reset is complete.
| Value | Description |
|---|---|
| 0 | There is no reset operation ongoing. |
| 1 | A reset operation is ongoing. |